Trademaster® 15A 125V Tamper-Resistant Duplex Receptacle, White
3232TRW
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
15A/125A Trademaster Registered Tamper-Resistant Duplex Receptacle
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Finish | Matte | ||
| Application Sector | Hospitality, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 2 | ||
| Outlet Type | Tamper-Resistant | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | UL 498 | ||
| UPC Number | 785007240276 |
Dimensions
| Product Depth US | 1.0 in | ||
| Product Height US | 3.31 in | ||
| Product Width US | 1.32 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E140596 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Amperage | 15 A | ||
| Connection Location | Back and Side | ||
| Wire Connection Type | Push Wire, Screw Terminals | ||
| Indoor/Outdoor | Indoor | ||
| Is Tamper-Resistant | Yes | ||
| NEMA Configuration Code | 5-15R | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Terminal Accommodation | #14 AWG - #10 AWG | ||
| Voltage | 125.0 V |
Resources
Brochure
Specifications
Supporting Document
Sell Sheet
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I've got an inspector telling me I can't put a wire under each screw making the receptacle as a junction. Where is your listing sheet to show if it has been listed for this. I've been doing this for years and now some inspector is telling me I can't
Thank you for your inquiry. To provide further assistance with your request, we require additional information. Please get in touch with Legrand Pass & Seymour Technical Support at (800) 223-4185 between 8:00 a.m. and 6:00 p.m. EST, or via email at Tech.Support@legrand.us.
Date published: 2024-10-28
is the 3232TRW 20a feed through rated
Hello Mark,
No, this device doesn't have a 20 amp feed through rating.
Date published: 2023-10-26
Is the 3232TR-w suitable for stranded thhn wire?
Yes, as long as the stranded wire is properly secured(see attached).
Date published: 2022-09-30
need to purchase these. Where can I find them. Willing to mail order.
They can be purchased through any Legrand Retail Supplier or Distributor:
https://www.legrand.us/where-to-buy
Date published: 2021-02-24
what size square tip fits the terminal screw on a 3232 or 660 device ?
#1 robertson bit will fit with both devices.
Date published: 2022-08-13
Torque Specs: Box says to “tighten securely”. Accord to 2017 NEC T-I.2, the torque should be 20in-lbs unless the manufacturer states otherwise. At 18in-lbs, the silver (grounded conductor) screw on 3232TRWCP strips. Defective units, or improper torque?
The required torque for the terminal screws, to include all Legrand/Pass & Seymour Ground Fault Circuit Interrupter (GFCI) Receptacles; and 15, 20, and 30 Amp Switches and Receptacles is 14 to 18 inch pounds.
Date published: 2023-03-07
What is the torque on the terminals of a Le Grand 3232TR-LA 15 amp, 125 volt duplex receptacle?
The required torque for the terminal screws is 14 to 18 inch pounds.
Date published: 2020-02-28
What is the recommended torque rating for the side screws on this puppy.
The required torque for the terminal screws, to include all Legrand/Pass & Seymour Ground Fault Circuit Interrupter (GFCI) Receptacles; and 15, 20, and 30 Amp Switches and Receptacles is 14 to 18 inch pounds.
Date published: 2020-03-14
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
J60B0B20X | Wiremold
Bring power safely and conveniently to wherever you need it.








